IESNA:LM-63-2002
[TEST]P1056066
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S795D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2707
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1359 1349 1343 1333 1320 1302 1281 1257 1230 1200
1167 1131 1093 1054 1012 969 925 880 833 785
734 685 635 585 534 483 431 376 324 275
222 175 130 88 50 18 0
1359 1365 1358 1343 1322 1297 1267 1234 1199 1160
1119 1075 1029 982 933 882 831 779 727 674
621 567 514 461 409 358 308 260 212 168
135 106 79 55 34 16 0
1359 1353 1340 1315 1285 1252 1213 1170 1124 1074
1022 966 909 851 793 734 677 621 567 512
460 410 361 316 270 236 207 181 155 131
108 87 67 48 31 15 0
1359 1355 1333 1302 1266 1225 1180 1128 1070 1010
948 885 822 759 697 637 577 521 469 420
372 325 291 264 236 209 184 162 140 119
99 81 62 45 29 13 0
1359 1357 1339 1308 1269 1227 1176 1120 1061 997
930 862 798 734 672 611 556 502 451 403
354 316 287 260 232 207 183 161 140 119
100 81 63 45 29 14 0
